Contact us at Sales@sugatsune.com or (800)-562-5267. *If you are calling from Canada, please call at 310-329-6373.

3-WAY ADJUSTABLE CONCEALED HINGE

Concealed Hinges

HES3D-160 

HES hinge design allows vertical, horizontal, and depth adjustment after hinge is installed
2-piece assembly for easy installation and adjustment
Successfully passed 300,000 open/close private cycle tests
Supplied with stainless steel flathead screws and template
Cover hides all screw heads for a clean appearance
Available in Matte Silver (SL) or Matte Gold (GL)
Recommended door specifications:
   Door weight: Max.45kg (99lbs)/2pcs , 60kg (132lbs)/3pcs
   Door thickness: min 1-3/8" (35mm)
   Door dimensions: max H 94-1/2" x W 35-7/16" (H 2400 mm x W 900 mm)

Note: Designed for interior installation.


Please feel free to send us an email (sales@sugatsune.com) if you have any questions about HES3D-160.

ROHS Mark

Product you may be interested in

subscribe to our newsletter