Contact us at Sales@sugatsune.com or (800)-562-5267. *If you are calling from Canada, please call at 310-329-6373.

Concealed Hinges

HES3D-120 

HES hinge design allows vertical, horizontal, and depth adjustment after hinge is installed
2-piece assembly for easy installation and adjustment
Successfully passed 300,000 open/close private cycle tests
Supplied with stainless steel flathead screws and template
Available in Dull Chrome (DC), Dull Nickel (DN) and Black (BL)
Recommended door specifications:
   Door weight:Max.30kg (66lbs)/2pcs , 40kg (88lbs)/3pcs
   Door thickness: min 1-1/8" (29mm)
   Door dimensions: max H 94-1/2" x W 35-7/16" (H 2400 mm x W 900 mm)

Note: Designed for interior installation.
Optional HES3D-120BKT mounting brackets available for installation onto steel doors and frames.


Please feel free to send us an email (sales@sugatsune.com) if you have any questions about HES3D-120.

Product you may be interested in

subscribe to our newsletter