Contact us at Sales@sugatsune.com or (800)-562-5267. *If you are calling from Canada, please call at 310-329-6373.

PUSH LOCK

Push Locks

6300 

Zinc alloy cylinder push lock for metal-framed glass door.
Easy installation. Only 10mm hole required on door.
Cylinder diameter 17.6mm (11/16")
Bolt length 25mm (36/64")
Bolt diameter 9.8mm (25/64")
96 key changes available; Please specify keyed alike or
differently when ordering.
Master key NOT available.
For material thickness is 1.2mm.


Please feel free to send us an email (sales@sugatsune.com) if you have any questions about 6300.

Schematic Spec Sheet

Literature & Installation sheets

Product you may be interested in

subscribe to our newsletter