Contact us at Sales@sugatsune.com or (800)-562-5267. *If you are calling from Canada, please call at 310-329-6373.

PUSH LOCK

Push Locks

2110M 

Zinc alloy cylinder push lock with 2 keys for sliding wood doors.
Key is required to lock and to unlock.
To lock: Insert key and turn 60° clockwise.
Push in the cylinder and turn 60° back.
Key is removable in both locked and
unlocked position.
Cylinder length: 20mm (25.32")
Cylinder diameter: 18.6mm (47/64")
12 key changes
Please specify keyed alike or differently when ordering.
Master key not available
*2100 series keys system


Please feel free to send us an email (sales@sugatsune.com) if you have any questions about 2110M.

Schematic Spec Sheet

Literature & Installation sheets

Product you may be interested in

subscribe to our newsletter