|
AS-68
Stainless Steel Counterplate
Special Plate for MC-JM magnetic catches. 430 stainless steel provides good corrosion resistance. |
|
|
CM-2B
Mini Magnetic Catch(Snap in type)
Snap in installation. Small size for light weight applications. |
|
|
CR15
Magnetic Catch
Magnetic Catch Material: Plastic and steel Color: Black(BLK) |
|
|
FS-17
Magnetic Catch (Snap-In Type)
Snap-in magnetic catch for sheet metal application |
|
|
IS-4
Magnetic Catch
Material: Polypropylene Steel Color: White (WHT), Black (BLK) |
|
|
KMS
Magnetic Strip (Rubber Roll Type)
Easy to trim, strong magnetic strips. Each strip available as a roll, 39-3/8" long - Cut to desired length. Adhesive backing for easy installation. Note: 1) Not for use in applications with high temperature (80°C) or humidity. 2) Do not use to secure/support heavy objects. |
|
|
MC-0051
MAGNETIC CATCH
Magnetic Catch |
|
|
MC-0083
MAGNETIC CATCH
Magnetic Catch |
|
|
MC-0083D
MAGNETIC CATCH
Magnetic Catch |
|
|
MC0083HP
High Temperature Magnetic Catch
Suitable for high temperature environments up to 250°C (482°F) Optional strike plate - AS-68 |
|
|
MC0097
MAGNETIC CATCH
Material: Polypropylene Steel
Color: White (WHT), Black (BLK)
Screws not included |
|
|
MC0099
MAGNETIC CATCH
Material: ABS Plastic Steel
Color: White (WHT), Black (BLK), Grey (G)
Screws not included |
|
|
MC-110NF
MAGNETIC CATCH
Material: polycarbonate, steel
Finish: White (WHT), Grey (GR)
Screws not included |
|
|
MC-111/112/113
MAGNETIC CATCH
Magnetic catch |
|
|
MC-125
Magnetic Catch
Use with W12 counterplate (sold separately); screws not included, Use #4 (3mm) screws |
|
|
MC-159
ULTRA THIN MAGNETIC CATCH
Material: Magnet - Neodymium Base/Yoke - Steel Finish: Nickel - Suitable for temperatures up to 80°C (176°F)
- To avoid breakage, counter plate should not hit magnet
- Screw heads should not protrude above the base plate
NOTE: Screws not included. Strike/counterplate optional and not included (use MC-159-PLATE). |
|
|
MC-84
MAGNETIC CATCH
Material: Catch Housing-ABS Plastic Yoke-Steel
Color: Ivory (IVY), Black (BLK)
Magnet adjustable to 5.5mm
Supplied with screws (3.1x13) |
|
|
MC-FM20S
Magnetic Catch
Note: formerly FM20S
|
|
|
MC-FM20W
Magnetic Catch
Note: formerly FM20W
|
|
|
MC-FP
MAGNETIC CATCH
Material: Housing - ABS Plastic                Yoke - Steel                Magnet - Neodymium Color: White (WHT), Black (BLK)
Note: formerly FP-5 Series |
|
|
MC-FS
MAGNETIC CATCH
Material: Housing - ABS Plastic                Yoke - Steel                Magnet - Ferrite Color: White (WHT), Black (BLK)
Note: formerly FS Series |
|
|
MC-FS THIN
Thin Magnetic Catch (Snap in type)
Snap in magnetic catch for sheet metal applications. Small size for tight spaces. |
|
|
MCH
HEAVY DUTY MAGNETIC CATCH
Material: Housing - Zinc                Yoke - Steel                Strike - Steel Screws not included |
|
|
MC-JM45WT
SEALED MAGNETIC CATCH
Hermetically Sealed Strong Magnetic Force Counter plate sold separately. Use MC-JMP45 or MC-JM45 Application for clean room and water environment Screws not included Recommended screw size: M4 binding head RoHS Compliant
Note: formerly JM-45 |
|
|
MC-JM49
Stainless Steel Counter Plate
Special plate for JM magnetic catches. High corrosion resistance ideal for outdoor application Material: JFE443CT (Corrosion resistance equilvalent to 304 stainless steel) Finish: Plain
Note: formerly JM-49 |
|
|
MC-JM50
MAGNETIC CATCH
Hermetically Sealed Strong Magnetic Force Application for clean room and water environment Screws not included Recommended screw size: M4 binding head Strike plate MC-JM49 is sold separately
Note: formerly JM-50 |
|
|
MC-JM63G
Sealed Magnetic Catch
Hermetically Sealed Strong magnetic force Design for use with aluminum profiles Also suitable for standard side wall mount applications Stainless steel plate(MC-JM49) sold separately Material: Body - Polyacetal(Finish - Light Grey), Magnet - Neodymium
Note: formerly JM-63G |
|
|
MC-JM74SW-30
Sealed Magnetic Catch w/ Switch
Reed switch built into magnetic catch allows long term trouble free service. Designed to detect when a door is closed or open. IP67 Waterproof. PSE Standard. Special deisgn provides screw mounting options in 2 differenct planes. Screws not included. |
|
|
MC-JMP45
Sealed Counterplate
Sealed strike plate for magnetic catches Eliminate metal particles by using together with MC-JM sealed magnetic catches Same design as MC-JM45WT Marked blue on back side to distinguish strike plate from magnet. |
|
|
MC-K Series
MAGNETIC CATCH
Material: Catch Housing - Polyamide Strike - Steel Supplied with wood screws (3.1x13), (2.9x13)
Note: formerly KP Series |
|
|
MC-SP Series
MAGNETIC CATCH
Material: Catch Housing - Polyamide Strike - 430 Stainless Steel Supplied with stainless steel screws (2.7x16)
Note: formerly SP Series |
|
|
MC-SS30
MAGNETIC CATCH
Material: Catch Housing - ABS Plastic, Strike - Steel Finish: Strike-Yellow Zinc Chromate
Note: formerly SS-30 |
|
|
MC-YN001P
ULTRA THIN MAGNETIC CATCH
Ultra Thin Magnetic Catch Material: Magnet - Neodymium Base/Yoke - Steel Finish: Nickel Thickness: 2mm (3/64")
Note: 1) Suitable for temperatures below 80ºC (176ºF). 2) Counterplate should not hit magnet to avoid breakage. 3) Screw heads should not protrude above the base plate
Note: formerly YN-001P |
|
|
MC-YN003
THIN MAGNETIC CATCH
Material: Magnet - Ferrite Base: Steel Finish: Nickel Thickness: 4.5mm (11/64")
Note: formerly YN-003 |
|
|
MC-YN005
STAINLESS STEEL MAGNETIC CATCH
Screws not included
Note: formerly YN-005 |
|
|
MC-YN005HP
High Temperature Magnetic Catch
Suitable for high temperature environments up to 250°C (482°F) Optional strike plate - MC-JM49 |
|
|
MC-YN015SP
NEW
Ultra Thin Stainless Steel Magnetic Catch
Ultra thin magnetic catch with strong rare earth(neodymium) magnet. 304 stainless steel yoke for high corrosion resistance. Magnetic catch includes self tapping screws. Note: 1) Magnetic force may be affected when used in/around water or high humidity. 2) Max. Recommended temperature:80°C (176°F). 3) Counterplate should not come into direct contact with magent when closing. 4) Screw heads should not protrude above the base plate. |
|
|
MC-YS Series
MAGNETIC CATCH
Magnetic Catch
Note: formerly YS Series |
|
|
MC-YSW
MAGNETIC CATCH
Material: Housing - Polyacetal, Yoke Steel, Magnet - Ferrite Color: White(WHT), Black(BLK)
Note: formerly YSW Series |
|
|
NB01
Magnetic Catch(and optional snap in holder)
Optional(NB01H) snap in holder for sheet metal 1/32" to 1/8"(0.8 - 3mm). |
|
|
NMS
Magnetic Strip
Easy to trim, strong magnetic strips. Each strip 7-7/8" long - Cut to desired length. Adhesive backing for easy installation. Note: 1) Not for use in applications with high temperature (80°C) or humidity. 2) Do not use to secure/support heavy objects. |
|
|
SMC
ELECTRONIC MAGNETIC CATCH
Reed switch built into magnetic catdch allows longterm, trouble free service. Designed to detect when a door is closed or open. Use provided counter plate when stationary part is non-magnetic material.(aluminum, wood, glass etc.) Type A: Switch opens (off) when counter plate and magnet are together. Type B: Switch closes (on) when counter plate and magnet are together. Special design provides screw mounting options in 2 different places. |
|
|
SUPER-78
MAGNETIC CATCH
Material: Catch-Housing-Aluminum Strike-Steel
Finish: Catch Housing-Dark Brown Lacquered Strike-Clear Zinc Chromate
Supplied with screw |
|
|
SUPER-88
MAGNETIC CATCH
Material: Catch-Housing-Aluminum Strike-Steel
Finish: Strike-Clear Zinc Chromate
Supplied with screws |
|
|
W Plate
COUNTER PLATE
Material: Steel
Finish: Chromate Plate (W4), Nickel Plate (W12)
Screws not included |
|
|
XL-GC-09-CR
Glass Magnetic Catch
|
|
|
Z
COUNTER PLATE
Material: Steel
Finish: Nickel Plate |
|