|
|
1100GL
Glass Door Cam LockChrome or polished brass cylinder glass door lock with 2 keys. Key acts as a knob and can only be removed when locked. Master key NOT available. 25 key changes; Please specify keyed alike or differently when ordering.
Cylinder Diameter: 18mm (45/64")
Key works as a knob in unlocked position.
25 key changes.
Master key NOT available.
Supplied with screws.
|
|
|
|
1300GL
Glass Door LockDimple key lock series ideal for showcase application. Maximum glass door thickness: 8mm (5/16") High security reversible key. (3 keys supplied) Please specify keyed alike or differently when ordering. 1 million key changes available. Note: Master Key option available at surcharge by special order. (Max. 2,520 key changes per master key.)
|
|
|
|
1310GL
Glass Door LockDimple key lock series ideal for showcase application. Maximum glass door thickness: 8mm (5/16") High security reversible key. (3 keys supplied) Key acts as a knob and can only be removed when locked. 1 million key changes available. Please specify keyed alike or differently when ordering. Note: Master key system available at surcharge by special order. (Max. 2,520 key changes per master key.)
|
|
|
|
1310GLW
Glass Door LockDimple key lock series ideal for showcase application. Maximum glass door thickness: 8mm (5/16") High security reversible key. (3 keys supplied) Key acts as a knob and can only be removed when locked. 1 million key changes available. Please specify keyed alike or differently when ordering. Note: Master key system available at surcharge by special order. (Max. 2,520 key changes per master key.)
|
|
|
|
1330GL-MK
Million LockGlass door cam lock with interchangeable cylinder. Cylinder can be changed by using change key MD-K1. Easy to replace cylinder in case key is lost. Note: Cylinder case only. Interchangeable Cylinder MD-N1 must be ordered for a complete assembly. Up to 6,500 key changes available. (750 key changes per master key)
|
|
|
|
2100GL
Glass door cam lockBrass cylinder glass door lock with 2 keys. Key acts as a knob and can only be removed when locked. Master key not available. Keys can be shared with other 2100 series locks. 12 key changes available; please specify keyed alike or different when ordering.
|
|
|
|
2100GLK
Glass door cam lockFor swinging glass doors with thickness ranging from 5/32" to 1/4" thick. Requires 23/32" diameter bore for installation. Non-handed, swinging cam can be mounted to swing left or right. Key acts as a knob and can only be removed when locked. Please specify keyed alike or differently when ordering.
|
|
|
|
2200GL
Glass Door Lock (w/ indicator) Brass cylinder lock with 2 keys. Locked/Unlocked indicator(Red/Blue) Change cylinder position for drawer or right-hand cabinet door use. Cylinder diameter: 22mm(45/64") Key can be shared with other 2200 series locks. Master key system (2200 GLMK) available at surcharge. Please specify KA(keyed Alike) or KD(Keyed different) when ordering.
|
|
|
|
XL-GC01
Glass Door Lock (for Swinging Double Doors)Glass door lock for swinging double doors. Dual locking mechanism locks both doors with one key. Key hole located on the right side for a clean appearance. Key works as a knob when unlocked. Includes 2 keys. Use with XL-GL Series glass showcase hardware (sold separately).
|
|
|
|
XL-GC02
Glass Door Lock (for Swinging Single Doors)Glass door lock for inset swinging doors. Locks are handed left or right. Key hole located on the side for clean appearance. Specify left or right handed, keyed alike or differently when ordering. Lock cam swings downwards into frame. Use with Inset Glass Pivot Hinge XL-GC04 (sold separately). Use with XL-GL Series glass showcase hardware
|
|
|
|
XL-GC03-C
Glass door lock for sliding doorFor bypass sliding glass doors. Key hole located on the right side for a clean appearance. Includes 2 keys. Use with XL-GC series glass showcase hardware (sold separately). Please order 1 piece per 2 doors.
|
|