INDUSTRIAL PRODUCTS   TO SUGATSUNE JAPAN
 
Smooth door opening and closing is made easy with the new SLS-ELAN, Soft-Closing Lid Stays. The SLS-ELAN is damper equipped stay for upward-opening flap doors, and it enables door to stay at any desired position with extra light-opening feel and to close silently at the end. More over, the SLS-ELAN has slim design so you can maximize space inside of cabinet. Installation of SLS-ELAN is simple since all you need is to align the body to edge of cabinet. Single or pair use allows wide range of door size/weight.
 
The Lin-X is an innovative hinge that allows door to swing out laterally within a small radius; ideal for tight front space application. The Lin-x stops in any position and closes in flush against surrounding wall. No bottom or top rail required so you can maximize your space inside and outside of your door. Lin-x is designed for standard 32 system mounting and easily installed.
 
The FAD is a unique lateral opening door system that allows doors to swing out and close flush against surrounding walls, without the use of a door frame nor bottom rail. The FAD frees the cabinet door from using ordinary hinges that result in a large opening radius of door width. In contrast, the FAD requires only half the space to open door. The FAD’s gas and spring combination provides a smooth self opening and closing movement.
 
MultiMo is an innovative sliding door system that allows you to pull out desired door, slide side ways to open, and leave the door at any position so that you have full access to opened cabinet space. In addition, door positions are interchangeable so that you can open desired door and close it at any unoccupied position. With the use of the MultiMo, your cabinet can be connected and increased by as many as needed.
 

Product information including Technical CAD drawings, PDF files - data sheets detailing the measurements, specifications, and mounting guidelines of each Hinge are available from www.sugatsune.com or by requesting the new Architectural Hardware Catalog #180.
About Sugatsune
Sugatsune is a leading manufacturer of Stainless Hardware, Catches & Latches, Lid Supports, Torque Dampers, Drawer Slides, Hooks& Brackets, Hinges, Handles, Pulls & Knobs, Leveling Glides & Casters, Locks, and Enclosure Components. The company is ISO 9001 and ISO 14001 compliant with many products being NSF certified and conform to European RoHS and Semi S8 directives. The LAMP brand by Sugatsune is known for its superior product design and quality. Sugatsune is a global hardware company with offices and distribution in Japan, USA, China, and UK.


For more information, please contact Sugatsune America at 800-562-5267
or visit www.sugatsune.com
or email sales@sugatsune.com