INDUSTRIAL PRODUCTS   TO SUGATSUNE JAPAN

if you are planning to install cabinets in narrow hallways, small entryways, or in any room with limited space, you should look no further than sugatsune’s lin-x (“lynx”) hinge. lin-x hinges are built with a unique lateral swing mechanism that requires less space than conventional hinges to open cabinet doors. these versatile hinges can be used on a row of cabinets or in tight corners with limited space, and have been engineered with a variety of features.

ordinary swinging cabinet doors require a large opening radius to accommodate the door’s width and thickness. however, with the lin-x, you can reduce this requirement substantially while producing a modern and sleek appearance. lin-x hinges project doors less than 10” from the face of the cabinetry, cutting the required opening space for a (maximum) 19-11/16'' wide door in half. other features include a free stop function that holds the door open at any desired open position and soft-closing dampers to eliminate slamming doors. lin-x hinges are “invisible” behind the door, and can be designed into cabinets with or without handles to be suited to a variety of aesthetic preferences.

whether you are designing a single or multiple-door configuration for corners, side-by side cabinets, or kitchen islands, the lin-x is an excellent solution. easy-to-install hardware sets include all necessary hardware for one door. for customized configurations, please feel free to contact our sales staff for technical assistance.

 

product information including technical cad drawings, pdf files - data sheets detailing the measurements, specifications, and mounting guidelines of each hinge are available from www.sugatsune.com or by requesting the new architectural hardware catalog #180.

about sugatsune
sugatsune is a leading manufacturer of stainless hardware, catches & latches, lid supports, torque dampers, drawer slides, hooks& brackets, hinges, handles, pulls & knobs, leveling glides & casters, locks, and enclosure components. the company is iso 9001 and iso 14001 compliant with many products being nsf certified and conform to european rohs and semi s8 directives. the lamp brand by sugatsune is known for its superior product design and quality. sugatsune is a global hardware company with offices and distribution in japan, usa, china, and uk.


for more information, please contact sugatsune america at 800-562-5267
or visit www.sugatsune.com
or email sales@sugatsune.com