INDUSTRIAL PRODUCTS   TO SUGATSUNE JAPAN
AF-25H, AF25D, & AF-25+H Aluminum Door Hardware Aluminum Door Frame Hardware Application
Sugatsune America, Inc.,launched Aluminum Frame Sliding & Swing Door Hardware to the North American market. Excellent rigidity of aluminum frame prevents door flex that are common in normal wood sliding and swing door frame structure. Moreover, our door frame hardware are easy assembly and intallation. With your selection of various types of glassess, the Sugatsune aluminum frame door hardware make it ideal for your solid and stylish looks.
Aluminum Frame Sliding door hardware.

Aluminum Frame Sliding Door Hardware

  • Aluminum Frame Sliding Door Hardware
  • Thick aluminum profile provides excellent rigidity.
  • Ball bearing roller provides ultra smooth movement.
  • Easy assembly and installation.
  • No rail on floor needed.
  • Intermediate support not needed when door size within H2200mm x W\900mm(H86-39/64” x W35-7/16”)
  • 4 different types of supports and frames.
  • Glass not included.

Aluminum sliding door hardware - single door to double-double door application. Four different types of supports and frames available for Aluminum frame sliding door hardware.
Aluminum frame swing door hardware sample

Aluminum Frame Swing Door Hardware

  • Thick aluminum profile provides excellent rigidity.
  • Vertically and laterally adjustable after installed.
  • Easy assembly and installation.
  • Hinge is non-handed.
  • Intermediate support not needed when door size within H2200mm x W\900mm(H86-39/64” x W35-7/16”)
  • 2 different types of supports and frames.
  • Glass not included.

Aluminum frame swing door hardware are easily installed. Aluminum frame swing door hardware comes are easily adjustable.


Technical CAD drawings, PDF files - data sheets detailing the measurements, specifications, and mounting guidelines of each Hinge are available from www.sugatsune.com

About Sugatsune
Sugatsune is a leading manufacturer of Stainless Steel, Aluminum, and Titanium Hardware, Catches & Latches, Lid Supports, Torque Dampers, Drawer Slides, Hooks& Brackets, Hinges, Handles, Pulls & Knobs, Leveling Glides & Casters, Locks, and Enclosure Components. The company is ISO 9001 and ISO 14001 compliant with many products being NSF certified and conform to European RoHS and Semi S8 directives. The LAMP brand by Sugatsune is known for its superior product design and quality. Sugatsune is a global hardware company with offices and distribution in Japan, China, UK, and USA.


For more information, please contact Sugatsune America at 800-562-5267
or visit www.sugatsune.com
or email sales@sugatsune.com