Adjustable glides-SAJ-30 leveling glides
Sugatsune offers a novel solution for tables that are frequently moved, such as those in restaurants and cafes, cafeterias, and shops. The problem of unsteady tables cannot be easily ignored. Nor can it be permanently solved by inserting something underneath the legs, as it is tedious to reset and replace, is unsafe, and is not aesthetically appealing. Why should a wobbly table spoil customers’ quality time enjoying a cup of tea or coffee, a glass of wine or a cocktail?
Sugatsune’s SAJ-30 is a patent-pending, self-adjusting level glide, and your permanent solution to wobbling tables. As it is designed with gel in the glide chamber, tables do not require manual adjustment each time a table is moved. Unlike spring-type level glides offered by other manufactures, SAJ-30 gently self-adjusts to uneven surfaces. Now tables can be extremely user friendly while keeping the original look of your tables intact, without repurchasing or replacing your favorite tables or resurfacing flooring.