Products > Panel Mounting Systems >Clips Low Profile

CENTER POINT FOR LOW PROFILE SERIES CLIPS
CP-08

CENTER POINT FOR LOW PROFILE SERIES CLIPS

Fits into the LP-F8, LP-DF8 & LP-AF8 female clip. Use to mark hole centre in panel, for correct clip alignment. See install guide.
INSTALL TOOL FOR LP-F8 & LP-DF8
CT-20

INSTALL TOOL FOR LP-F8 & LP-DF8

Red plastic moulded Install tool for female Low Profile clip. Use in battery drill with correct clutch setting. For normal use, for large quantity installs use CT-19
LOW PROFILE AUTO FIT FEMALE
LP-AF8

LOW PROFILE AUTO FIT FEMALE

Female clip with lateral adjustment push fits into 35mm pre drilled hole in deck head frame (grounds). Fits all Low Profile male clip halves. Designed for use with curved panels
Setout guide TD-02
LOW PROFILE CLIP - SELF TAPPING COARSE THREAD FEMALE
LP-DF8

LOW PROFILE CLIP - SELF TAPPING COARSE THREAD FEMALE

Screws into 25mm hole into drywall plasterboard and soft core material (rigid foam/balsa) from 10mm thick with CT-19 install tool, in battery drill with correct clutch setting. Use with LP-M8 & LP-SM8 male clip
LOW PROFILE CLIP - SELF TAPPING FEMALE
LP-F8

LOW PROFILE CLIP - SELF TAPPING FEMALE

Screws into plywood & MDF type boards with 25 to 25.4mm hole with CT-19 install tool. Use with LP-M8 & LP-SM8 male clips
Setout guide TD-02
Setout guide TD-08
LOW PROFILE CLIP - SELF TAPPING MALE
LP-M8

LOW PROFILE CLIP - SELF TAPPING MALE

Screws into plywood & mdf type boards with 10mm hole, mark with CP-08, drill with CT-09 & install with CT-10 install tool. Use with LP-F8 & LP-DF8 female clips
Setout guide TD-02
Setout guide TD-08
LOW PROFILE CLIP -SURFACE MOUNT MALE
LP-SM8

LOW PROFILE CLIP -SURFACE MOUNT MALE

Adhesive fix super groove base onto panel or frame. Can also be screw fixed with #6 gauge self tapping screw Use with LP-F8 or LP-DF8 female Low Profile clips
Setout guide TD-02